(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hitch Pin [Stainless steel] EA949PE-302【8 Pieces Per Package】

Hitch Pin [Stainless steel] EA949PE-302

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…3 x 20
・Qty. per unit…8

Part Number

Configured Part Number is shown.

EA949PE-302

Part Number
EA949PE-302
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 31.60

8 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PE-302 in the Hitch Pin [Stainless steel] EA949PE-302 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)