(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

T-type Insert Pin EA949RH-7

T-type Insert Pin EA949RH-7

【Product Specifications】
・Material-Steel (SUM23)
・Position pin that can be removed and inserted
・A…10
・B…152
・C…88
・D…13

Part Number

Configured Part Number is shown.

EA949RH-7

Part Number
EA949RH-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 187.15

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RH-7 in the T-type Insert Pin EA949RH-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)