(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

E Ring [Trivalent Chromate] EA949WE-4【150 Pieces Per Package】

E Ring [Trivalent Chromate] EA949WE-4

【Product Specifications】
・Material-Spring steel
・Trivalent chromate plating
・Shaft dia.…4mm
・Qty. per unit…150

Part Number

Configured Part Number is shown.

EA949WE-4

Part Number
EA949WE-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 47.61

150 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949WE-4 in the E Ring [Trivalent Chromate] EA949WE-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)