(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[3-5mm 216 Pcs] Torsion Spring (Stainless Steel) EA952SH-1

[3-5mm 216 Pcs] Torsion Spring (Stainless Steel) EA952SH-1

【Product Specifications】
・< Set Details >1 each of right-handed spring/left-handed spring of EA952SH-301 to -536is available.(216 types in total)
・Material-Stainless steel (SUS304)
・Right-handed spring/left-handed spring (1 pc each)
・With binder
・Binder dim.-243(W) x 65(D) x 306(H)mm
・1 each of 216 types of torsion springs is filed in the binder.

Part Number

Configured Part Number is shown.

EA952SH-1

Part Number
EA952SH-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,792.42

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SH-1 in the [3-5mm 216 Pcs] Torsion Spring (Stainless Steel) EA952SH-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)