(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[180-Degree] Torsion Spring (L/R)(Stainless Steel) EA952SH-333

[180-Degree] Torsion Spring (L/R)(Stainless Steel) EA952SH-333

【Product Specifications】
・Material-SUS304
・Right-handed spring/left-handed spring (1 pc each)
・ID.-3mm
・Angle shape-180°
・Wire dia. (mm)-0.5
・Number of rolls-4

Part Number

Configured Part Number is shown.

EA952SH-333

Part Number
EA952SH-333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 55.58

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SH-333 in the [180-Degree] Torsion Spring (L/R)(Stainless Steel) EA952SH-333 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)