(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Compression Spring (Stainless Steel) EA952VU-52【2 Pieces Per Package】

Compression Spring (Stainless Steel) EA952VU-52

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…17 x 3.2 x 52
・Allowable load (kgf)…34.8
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA952VU-52

Part Number
EA952VU-52
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 97.20

2 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952VU-52 in the Compression Spring (Stainless Steel) EA952VU-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)