(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Female thread clevis EA953AA-8

Female thread clevis EA953AA-8

【Product Specifications】
・Material-Steel
・Hardness-HRC60
・Screw…M8
・A…12
・B…42
・C…16
・D…8

Part Number

Configured Part Number is shown.

EA953AA-8

Part Number
EA953AA-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 143.51

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)