(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Bearing EA966-13

Bearing EA966-13

【Product Specifications】
・Opening Type
・Material …High Carbon Chromium Bearing Steel
・Nominal Number …6013
・Size …d:65mmD:100mmB:18mm

Part Number

Configured Part Number is shown.

EA966-13

Part Number
EA966-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 179.43

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)