(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rubber Seal Type Bearing EA966AA-12

Rubber Seal Type Bearing EA966AA-12

【Product Specifications】
・Contact Gum Seal Type
・Material …High Carbon Chromium Bearing Steel
・Nominal Number …6012-2NSE
・Size …d:60mmD:95mmB:18mm

Part Number

Configured Part Number is shown.

EA966AA-12

Part Number
EA966AA-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 186.49

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)