(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rubber Seal Type Bearing EA966AA-21

Rubber Seal Type Bearing EA966AA-21

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6201-2NSE
・d…12
・D…32
・B…10

Part Number

Configured Part Number is shown.

EA966AA-21

Part Number
EA966AA-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 63.63

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)