(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rubber Seal Type Bearing EA966AA-33

Rubber Seal Type Bearing EA966AA-33

【Product Specifications】
・Contact Gum Seal Type
・Material …High Carbon Chromium Bearing Steel
・Nominal Number …6213-2NSE
・Size …d:65mmD:120mmB:23mm

Part Number

Configured Part Number is shown.

EA966AA-33

Part Number
EA966AA-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 268.67

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Ceramic scraper
    Ceramic scraper

    KTC(KYOTO TOOL)

    Standard Price : MYR 359.88

    Days to Ship : 9 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)