(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Universal Joint EA966CH-14

Universal Joint EA966CH-14

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…14mm
・Length…61mm
・Torque…69Nm

Part Number

Configured Part Number is shown.

EA966CH-14

Configured Specifications

Part Number
EA966CH-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 329.44

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA966CH-14 in the Universal Joint EA966CH-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time