(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Universal Double Joint EA966CJ-14

Universal Double Joint EA966CJ-14

【Product Specifications】
・Double function type of EA966CH-6 to -25
・As the product does not need a middle shaft, it can be installed in a narrower area.
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…14mm
・Length…98mm
・Torque…69Nm

Part Number

Configured Part Number is shown.

EA966CJ-14

Product is not available in S.E.A.

Part Number
EA966CJ-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 599.20

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time