(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Universal Double Joint EA966CJ-16

Universal Double Joint EA966CJ-16

【Product Specifications】
・Double function type of EA966CH-6 to -25
・As the product does not need a middle shaft, it can be installed in a narrower area.
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…16mm
・Length…113mmTorque…98Nm

Part Number

Configured Part Number is shown.

EA966CJ-16

Part Number
EA966CJ-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 707.66

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)