(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless steel] Chain Bolt (Single End Type) EA967ED-50

[Stainless steel] Chain Bolt (Single End Type) EA967ED-50

【Product Specifications】
・Material-Stainless steel
・Right-hand screw type
・Applicablechain…#50
・Length…75
・Screw…M10 x 45

Part Number

Configured Part Number is shown.

EA967ED-50

Part Number
EA967ED-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 184.79

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)