(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Steel] Chain Bolt (Double End Type) EA967EF-80

[Steel] Chain Bolt (Double End Type) EA967EF-80

【Product Specifications】
・Material-Bolt: SCM435, Long hexagonal nut: S45CNut: steel
・Right-hand/left-hand screw type
・Tension of the chain can be adjusted by screwing in chain bolt.
・Applicable chain…#80
・Screwdim.…M16
・Length…244
・Range…68

Part Number

Configured Part Number is shown.

EA967EF-80

Part Number
EA967EF-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 389.21

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)