(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Roller Chain (Oilless) EA967EH-60

Roller Chain (Oilless) EA967EH-60

【Product Specifications】
・Non-refueling type
・Length-About 3m
・A special bushing that contains oil is used, eliminating the need for chain lubrication.
・Reduces running costs more than initial costs and realizes cost reduction.
・Count-#60
・Pitch-19.05mm
・No. oflinks-160

Part Number

Configured Part Number is shown.

EA967EH-60

Part Number
EA967EH-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,333.08

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)