(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Double Square-ended Machine Key EA968ZD-14

Double Square-ended Machine Key EA968ZD-14

【Product Specifications】
・Material-steel
・Length-300mmm
・You can it depending on your usage and machine both ends.
・Full polished both width and height.
・Width…22
・Thickness…14

Part Number

Configured Part Number is shown.

EA968ZD-14

Configured Specifications

Part Number
EA968ZD-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 139.29

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA968ZD-14 in the Double Square-ended Machine Key EA968ZD-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time