(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Double Square-ended Machine Key EA968ZD-15

Double Square-ended Machine Key EA968ZD-15

【Product Specifications】
・Material-steel
・Length-300mmm
・You can it depending on your usage and machine both ends.
・Full polished both width and height.
・Width…24
・Thickness…16

Part Number

Configured Part Number is shown.

EA968ZD-15

Part Number
EA968ZD-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 153.98

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968ZD-15 in the Double Square-ended Machine Key EA968ZD-15 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)