(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Double Square-ended Machine Key EA968ZD-2

Double Square-ended Machine Key EA968ZD-2

【Product Specifications】
・Material-steel
・Length-300mmm
・You can it depending on your usage and machine both ends.
・Full polished both width and height.
・Width…4
・Thickness…4

Part Number

Configured Part Number is shown.

EA968ZD-2

Part Number
EA968ZD-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968ZD-2 in the Double Square-ended Machine Key EA968ZD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tool Bit (Inch)
    Tool Bit (Inch)

    SUPER TOOL

    Standard Price : MYR 114.97-

    Days to Ship : 9 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)