(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Coupling (Set Screw) EA969AF-4 (Part Numbers)

Flexible Coupling (Set Screw) EA969AF-4

【Product Specifications】
・Set screw type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Shaft hole dia.-14 x 14mm
・Body-Dia.40 x 56mm
・Torque-Normal:8N・m、max:16N・m
・Max. RPM-15000rpm

Part Number

Configured Part Number is shown.

EA969AF-4

Part Number
EA969AF-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 524.50

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)