(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Coupling (Clamping) EA969BA-3

Flexible Coupling (Clamping) EA969BA-3

【Product Specifications】
・Clamping type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Because clamping type tightens in such a way as to cover a shaft, slipping is preventedand load on the shaft is reduced.
・Shaft hole dia.-4.5 x 5mm
・Body-Dia.12 x 18.5mm
・Torque-Normal:0.4N・m、max:0.8N・m
・Max. RPM-52000rpm

Part Number

Configured Part Number is shown.

EA969BA-3

Part Number
EA969BA-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 309.44

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • HA-NE Clamp
    HA-NE Clamp

    FUJI TOOL

    Standard Price : MYR 425.05-

    Days to Ship : 5 Day(s) or more

  • Precision vise 48 mm/73 mm/63 mm
    Precision vise 48 mm/73 mm/63 mm

    ESCO

    Standard Price : MYR 1,125.61-

    Days to Ship : 5 Day(s) or more

  • Quick vise
    Quick vise

    ESCO

    Standard Price : MYR 452.32-

    Days to Ship : 5 Day(s) or more

  • step clamp set
    step clamp set

    ESCO

    Standard Price : MYR 2,583.13-

    Days to Ship : 12 Day(s) or more

  • T slot bolt set
    T slot bolt set

    ESCO

    Standard Price : MYR 1,197.36-

    Days to Ship : 12 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)