(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Coupling (Clamping) EA969BA-4

Flexible Coupling (Clamping) EA969BA-4

【Product Specifications】
・Clamping type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Because clamping type tightens in such a way as to cover a shaft, slipping is preventedand load on the shaft is reduced.
・Shaft hole dia.-5 x 5mm
・Body-Dia.12 x 18.5mm
・Torque-Normal:0.4N・m、max:0.8N・m
・Max. RPM-52000rpm

Part Number

Configured Part Number is shown.

EA969BA-4

Part Number
EA969BA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 309.44

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)