(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flexible Flanged Shaft Coupling EA969GA-1 (Part Numbers)

Flexible Flanged Shaft Coupling EA969GA-1

【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Size(mm)…Dia.(A):90、bush hole Dia.(M):19、bolt hole Dia.(a):8、B:60、C1:35.5、C2:35.5、D1:20、D2:20、F1:14、F2:14、L:28

Part Number

Configured Part Number is shown.

EA969GA-1

Part Number
EA969GA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 377.22

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)