(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] Grease Nipple EA991CZ-211

[Stainless Steel] Grease Nipple EA991CZ-211

【Product Specifications】
・Material-Body: SUS303, Ball: SUS304,Spring: SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Screw dim.…PT1/8"
・Shape…67.5°

Part Number

Configured Part Number is shown.

EA991CZ-211

Configured Specifications

Part Number
EA991CZ-211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 51.92

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-211 in the [Stainless Steel] Grease Nipple EA991CZ-211 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time