(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Stainless Steel] Grease Nipple EA991CZ-301

[Stainless Steel] Grease Nipple EA991CZ-301

【Product Specifications】
・Material-Body:SUS303, ball:SUS304, spring:SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Thread size-G1/8
・Shape-Straight

Part Number

Configured Part Number is shown.

EA991CZ-301

Part Number
EA991CZ-301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 39.99

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-301 in the [Stainless Steel] Grease Nipple EA991CZ-301 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)