(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Line 8 Strut Profile, Lightweight Model SPL

Line 8 Strut Profile, Lightweight Model SPL

Line8 series, this is an 80 mm / 40 mm aluminum extrusion. [Material] aluminum. [Treatment] anodizing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPL8040B-3M
SPL8040B-[30-2999/1]
SPL8040B-[3001-4000/1]
SPL8040N-3M
SPL8040N-[30-2999/1]
SPL8040N-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)

MYR 2,081.28

1 Piece(s) 7 Day(s) or more 10Black Anodize3000-

-

1 Piece(s) 7 Day(s) or more 10Black Anodize-30 ~ 2999

-

1 Piece(s) 7 Day(s) or more 10Black Anodize-3001 ~ 4000

MYR 1,487.73

1 Piece(s) 7 Day(s) or more 10---

-

1 Piece(s) 7 Day(s) or more 10Clear Anodize-30 ~ 2999

-

1 Piece(s) 7 Day(s) or more 10Clear Anodize-3001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 80x40 Extrusion Series IMAO (item) Line 8
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)