(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Bearing Unit 5/6 (DE-BU)

Bearing Unit 5/6 (DE-BU)

[Material] Main Body: Aluminum, Bolt: Iron
[Processing] Main Body: Alumite, Bolt: Zinc Trivalent Chromate

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DE-BU5/6-E

 
Part Number
DE-BU5/6-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 488.40

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Bearing Unit 5/6 Material Aluminum Surface Treatment Anodized Aluminum
Standard Eccentric (±0.5) Accessory Hexagon Socket Button Bolt M5×0.8-8L / Washer for M5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)