(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

20/30/40 Series Bracket JBK

20/30/40 Series Bracket JBK

This is a 20 series bracket. [Materials]ADC12 [Treatment] Silver baked coating

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JBK20-3010

 
Part Number
JBK20-3010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 21.63

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Additional Functions (Tabbed Bracket) Lock Nut Tab Position Both sides with protrusion
Applicable Frame Width(mm) 20 Number of the Applicable Slots Groove of a Row Series IMAO (I-Frame) 20 Series
Material ADC12 Surface Treatment Silver Baked Coating

Please check the type/dimensions/specifications of the part JBK20-3010 in the 20/30/40 Series Bracket JBK series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)