(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Line 5/6/8 Joint Bracket JBT

Line 5/6/8 Joint Bracket JBT

[Material] Stainless Steel
[Processing] Paint

(i)Caution

  • L5-JBT2040/L5-JBT2020/L6-JBT3060/L6-JBT3030 will be discontinued as soon as they are out of stock.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L5-JBT2020N

Product Specifications

Line5 Joint Bracket, JBT: related images
Part Number
L5-JBT2020N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 28.10

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Bracket Tape Thin Brackets Applicable Frame Width(mm) 20 Number of the Applicable Slots Groove of a Row
Series IMAO (item) Line 5 Material Steel Surface Treatment Powder coating / silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)