(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Storage that serves as interior decor. A perforated board that provides a calm, mature atmosphere.
Enables living room, bedroom, and foyer space to be used effectively.
Natural wood is used to give a luxurious, warm feel.
The natural wood creates a unique, one-of-a-kind feel.
Color change with time and characteristics such as nodes or color/pattern difference are also characteristics of natural wood.
Enjoy the unique texture that only natural materials can provide.
Do not use near flames or fire.
Do not install around a bed or sofa. Just in case, do not hang valuables or easily breakable items.
Do not use in locations with direct exposure to the sun or wind, near air conditioning or heating appliances, areas with extreme changes in temperature, outdoor and high humidity locations, or areas exposed to water. Doing so may lead to warping, peeling, discoloration, distortion, mold, etc.
If water or the like is spilled on it, wipe it off promptly.
Do not paint over with coating.
Shading and warping may occur due to differences in the nodes, lining, color/pattern and paint absorbency.
Paint may adhere to the rear side, or burring of drilled holes or scratches due to polishing may occur. Wood chips may also enter the bag. We ask for your understanding in advance.
The color of natural wood products will change gradually if left in the sun or exposed to a light that emits ultraviolet light. It also may warp due to humidity, etc.
Product specifications are subject to change without prior notice for the purpose of improvement. We ask for your understanding in advance.
Part Number |
---|
ANB-701 |
ANB-702 |
ANB-703 |
ANB-704 |
ANB-705 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size | JAN Code |
---|---|---|---|---|---|---|
MYR 133.60 | 1 Piece(s) | 8 Day(s) | 300 mm × 600 mm × Thickness 5.5 mm | 4903757302600 | ||
MYR 168.40 | 1 Piece(s) | 8 Day(s) | 450 mm × 600 mm × Thickness 5.5 mm | 4903757302617 | ||
MYR 169.15 | 1 Piece(s) | 8 Day(s) | 300 mm × 900 mm × Thickness 5.5 mm | 4903757302624 | ||
MYR 224.85 | 1 Piece(s) | 8 Day(s) | 450 mm × 900 mm × Thickness 5.5 mm | 4903757302631 | ||
MYR 301.66 | 1 Piece(s) | 8 Day(s) | 600 mm × 900 mm × Thickness 5.5 mm | 4903757302648 |
Loading...
Wall/Window hardware/Shelf type | Shelf | Material | Linden Plywood | Color | Dark brown |
---|
WAKISANGYO
Standard Price : MYR 120.61-
Days to Ship : 8 Day(s) or more
JAPAN GREEN CROSS
Standard Price : MYR 80.33
Days to Ship : 9 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy