(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Casing Nail【710 Pieces Per Package】

Casing Nail

A steel color casing that has a compact head for low-profile installation and can be used for decorative boards, etc.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-451
HP-452
HP-453
HP-454
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor JAN code

MYR 45.51

710 Pieces Per Package

1 Pack(s) 15 Day(s) White4935646704516

MYR 45.51

710 Pieces Per Package

1 Pack(s) 15 Day(s) Beige4935646704523

MYR 45.51

710 Pieces Per Package

1 Pack(s) 15 Day(s) Brown4935646704530

MYR 45.51

710 Pieces Per Package

1 Pack(s) 15 Day(s) Brown4935646704547

Loading...

  1. 1

Basic Information

Type Nails Length 25 Material Steel
Surface Treatment Paint / Coating Sales Unit Box / Package Size #17 × 25

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)