(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Set Hook
Part Number
Configured Part Number is shown.
Part Number |
---|
PF-151 |
PF-152 |
PF-153 |
PF-154 |
PF-155 |
PF-156 |
PF-157 |
PF-158 |
PF-161 |
PF-162 |
PF-163 |
PF-164 |
PF-165 |
PF-166 |
PF-167 |
PF-168 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Length | Size | JAN code |
---|---|---|---|---|---|---|---|---|
MYR 18.93 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 38 | 3/16 × 38 | 4935646214510 | ||
MYR 19.47 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 50 | 3/16 × 50 | 4935646214527 | ||
MYR 19.93 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 65 | 3/16 × 65 | 4935646214534 | ||
MYR 20.47 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 75 | 3/16 × 75 | 4935646214541 | ||
MYR 21.63 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 38 | 1/4 × 38 | 4935646214558 | ||
MYR 22.71 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 50 | 1/4 × 50 | 4935646214565 | ||
MYR 23.80 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 65 | 1/4 × 65 | 4935646214572 | ||
MYR 24.34 | 10 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 75 | 1/4 × 75 | 4935646214589 | ||
MYR 49.48 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 38 | 3/16 × 38 | 4935646214619 | ||
MYR 51.16 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 50 | 3/16 × 50 | 4935646214626 | ||
MYR 52.93 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 65 | 3/16 × 65 | 4935646214633 | ||
MYR 57.24 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 75 | 3/16 × 75 | 4935646214640 | ||
MYR 62.73 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 38 | 1/4 × 38 | 4935646214657 | ||
MYR 66.45 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 50 | 1/4 × 50 | 4935646214664 | ||
MYR 71.17 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 65 | 1/4 × 65 | 4935646214671 | ||
MYR 72.94 | 50 Pieces Per Package | 1 Pack(s) | 15 Day(s) | 75 | 1/4 × 75 | 4935646214688 |
Part Number |
---|
Loading...
Type | Screw for Corrugated Plates | Material | Steel | Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Sales Unit | Box / Package |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy