(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

High-Power Floor Nail【3,640 Pieces Per Package】

High-Power Floor Nail

High-Power Floor Nail

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

50-381

Part Number
50-381
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 224.27

3,640 Pieces Per Package

1 Pack(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Nails Length 38 Material Steel
Surface Treatment Chromate Plating Sales Unit Box / Package Size 2.1 × 38
JAN code 4935646384312

Please check the type/dimensions/specifications of the part 50-381 in the High-Power Floor Nail series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)