(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mini Jack-Point Truss-Head Screw For Thin Sheet【500 Pieces Per Package】

Mini Jack-Point Truss-Head Screw For Thin Sheet

[Mount Hole Shape] Cross-head
[Material] Steel
[Surface Treatment] Trivalent chromate
[Nominal Thread (M)] 4
[Length L (mm)] 13
[Detailed Shape] Truss head
[Sales Unit] Box/package

Part Number

Configured Part Number is shown.

540-455

Part Number
540-455
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 309.82

500 Pieces Per Package

1 Pack(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Truss
Mounting Hole Shape Cross Recessed Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent Chromate Thread Type Drill Screw Tip Shape Other Special Shapes
Additional Shape Standard / With Flanged Sales Unit Box / Package Application Standard

Please check the type/dimensions/specifications of the part 540-455 in the Mini Jack-Point Truss-Head Screw For Thin Sheet series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)