(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Fine ABC Screw

Fine ABC Screw

It has a deep cross-recessed hole with excellent workability and can also be used as an MDF frame material. Comes with a ribbed head for counterbore that presses down the board and a tip with cutting edge that prevents splitting of the wood. Easy-to-enter saw blade.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
V-HAB030-SX
V-HAB030-TX
V-HAB037-SX
V-HAB037-TX
V-HAB045-SX
V-HAB045-TX
V-HAB050-SX
V-HAB050-TX
V-HAB065-SX
V-HAB065-TX
V-HAB075-SX
V-HAB075-TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.4306

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.4306

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.4376

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.4376

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.4456

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.4456

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.4506

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.4506

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.8657.4

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.8657.4

MYR 128.08

1 Piece(s) 13 Day(s) or more 3.8757.4

MYR 899.10

1 Piece(s) 13 Day(s) or more 3.8757.4
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Nail Head Diameter
(mm)

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time