(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TRUSCO, Brass Ball Chain, 4.0 mm × 3 m

TRUSCO, Brass Ball Chain, 4.0 mm × 3 m

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 3
・ Ball diameter (mm): 4.0
・ Working load (kN): 0.05
・ JAN Code: 4989999434446
・ Trusco Code: 828-7479
・ Weight: 81 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

PDF

Part Number

Configured Part Number is shown.

TBCB-4003A

 
Part Number
TBCB-4003A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 77.04

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TBCB-4003A in the TRUSCO, Brass Ball Chain, 4.0 mm × 3 m series.

Additional Products in this Category

Tech Support