(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TRUSCO, Base Metal Fittings for SUS Hooks for Point Screws ø25 1 Piece Included

TRUSCO, Base Metal Fittings for SUS Hooks for Point Screws ø25 1 Piece Included

[Features]
・ You can fix it to the wall with point screws.
・ You can fix the hook to the head of the point screw.
[Product Specifications]
・ Outer diameter × thickness (mm): 25 × 3
・ Hole diameter (mm): 4.5
・ For lightweight objects
・ JAN Code: 4989999443868
・ Trusco Code: 855-5766
・ Weight: 11 g
[Material/Finish]
・ Stainless steel (SUS303)

Part Number

Configured Part Number is shown.

HP-EA010

Part Number
HP-EA010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 23.91

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HP-EA010 in the TRUSCO, Base Metal Fittings for SUS Hooks for Point Screws ø25 1 Piece Included series.

Additional Products in this Category

Tech Support