(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TRUSCO, Resin Wheel Conveyor for Flow Shelf ø36 Wide, P50XL2000

TRUSCO, Resin Wheel Conveyor for Flow Shelf ø36 Wide, P50XL2000

[Features]
・ It uses resin wheels.
・ The resin wheel is quiet and does not damage the workpiece.
[Applications]
・ For mounting shooter racks, platform trucks, and line pallets.
[Product Specifications]
・ Pitch (mm): 50
・ Wheel diameter (mm): 36
・ Wheel width (mm): 67
・ Machine length (mm): 2000
・ Wheel load capacity (10 kg/pc.):
・ Load per wheel: 10 kg
・ Wheel width: 67 mm
・ A Dimension: 20 mm
・ JAN Code: 4989999547863
・ Trusco Code: 854-9370
・ Weight: 4.3 kg
[Material/Finish]
・ Frame: Hot-dip galvanizing Steel Plate
・ Wheel: polypropylene (PP)

Part Number

Configured Part Number is shown.

V-3670UP-50-2000

Part Number
V-3670UP-50-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 538.27

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part V-3670UP-50-2000 in the TRUSCO, Resin Wheel Conveyor for Flow Shelf ø36 Wide, P50XL2000 series.

Additional Products in this Category

Tech Support