(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Puncture-Proof Caster, Free-Moving

Puncture-Proof Caster, Free-Moving

The tire is made of foam rubber material. The wheels and pedestal are made of iron. No need to worry about punctures. For use on rough roads.

(i)Caution

  • These product images are representative images. Please see the product standards for more information.

Part Number

Configured Part Number is shown.

Puncture-Proof Caster, Free-Moving: related image

Part Number
4944825544225
4944825545635
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 180.71

1 Piece(s) 13 Day(s)

MYR 176.41

1 Piece(s) 9 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Rubber Fitting Material Steel Mounting Hole Type Slotted Holes
Plate Length L(mm) 100 Wheel Width B(mm) 84

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time