(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Non-rotating rod type air cylinder.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy to make fine adjustments to the auto switch position.
· Transparent switch bracket improves visibility of the indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter).
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation.
Japanese Only
Part Number
Configured Part Number is shown.
Spring extend, return
Single acting, spring return, rubber bumper / Single acting, spring extend, rubber bumper
Tube Inner Diameter (mm) | 10 | 16 |
---|---|---|
Action | Single acting, spring return / single acting, spring extend | |
Fluid | Air | |
Proof Pressure | 1 MPa | |
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | 0.15 MPa | |
Ambient and Fluid Temperature | Without auto switch: -10°C to 70 ℃ With auto switch: -10°C to 60°C (no freezing) | |
Cushioning | Rubber bumper (Standard) | |
Lubrication | Not required (non-lubricated) | |
Stroke Length Tolerance | 0 to +1.0 | |
Rod non-rotating accuracy | ±1.5 ° | ±1 ° |
Piston Speed | 50 to 750 mm/s | |
Allowable Kinetic Energy | 0.035 J | 0.090 J |
Tube inner diameter | Standard Stroke |
---|---|
10 | 15, 30, 45, 60 |
16 | 15, 30, 45, 60, 75, 100, 125, 150 |
Spring Return
Tube Inner Diameter (mm) | 10 | 16 | |||||||
---|---|---|---|---|---|---|---|---|---|
Mounting | Basic type | Axial direction piping | Double Clevis (including clevis pin) | Double-side bossed | Basic type | Axial direction piping | Double Clevis (including clevis pin) | Double-side bossed | |
Basic weight | 15 stroke | 30 | 30 | 30 | 31 | 64 | 64 | 70 | 66 |
30 stroke | 38 | 38 | 38 | 39 | 79 | 79 | 86 | 81 | |
45 stroke | 48 | 48 | 48 | 49 | 97 | 97 | 104 | 99 | |
60 stroke | 58 | 58 | 58 | 59 | 116 | 116 | 122 | 118 | |
75 stroke | - | 138 | 138 | 144 | 140 | ||||
100 stroke | 171 | 171 | 178 | 173 | |||||
125 stroke | 209 | 209 | 215 | 211 | |||||
150 stroke | 232 | 232 | 238 | 234 | |||||
Mounting bracket weight | Single foot type | 8 | 25 | ||||||
Double foot type | 16 | 50 | |||||||
Rod-end flange type | 5 | 13 | |||||||
Head-end flange type | 5 | 13 | |||||||
Accessories | Clevis Pin | - | - | 1 | - | - | - | 3 | - |
Double clevis Single-action connection pin | - | - | 2 | - | - | - | 4 | - | |
Single knuckle joint | 17 | 23 | |||||||
U-Shaped Knuckle Joint (Including knuckle pin) | 25 | 21 | |||||||
U-Shaped Knuckle Joint (Including single-action connection pin) | 26 | 22 | |||||||
Rod-end cap (flat type) | 1 | 2 | |||||||
Rod-end cap (round type) | 1 | 2 | |||||||
Pivot bracket (T bracket) | 32 | 50 |
Precautions
Calculation
Example: CJ2KL10-45SZ (48 + 8 = 56 g)
Spring Extend
Tube Inner Diameter (mm) | 10 | 16 | |||||||
---|---|---|---|---|---|---|---|---|---|
Mounting | Basic type | Axial direction piping | Double Clevis (including clevis pin) | Double-side bossed | Basic type | Axial direction piping | Double Clevis (including clevis pin) | Double-side bossed | |
Basic weight | 15 stroke | 29 | 29 | 31 | 31 | 64 | 64 | 72 | 69 |
30 stroke | 35 | 35 | 37 | 38 | 79 | 79 | 86 | 83 | |
45 stroke | 44 | 44 | 46 | 46 | 95 | 95 | 103 | 99 | |
60 stroke | 52 | 52 | 54 | 55 | 111 | 111 | 119 | 115 | |
75 stroke | - | 133 | 133 | 140 | 137 | ||||
100 stroke | 163 | 163 | 170 | 167 | |||||
125 stroke | 198 | 198 | 206 | 202 | |||||
150 stroke | 219 | 219 | 227 | 223 | |||||
Mounting bracket weight | Single foot type | 8 | 25 | ||||||
Double foot type | 16 | 50 | |||||||
Rod-end flange type | 5 | 13 | |||||||
Head-end flange type | 5 | 13 | |||||||
Accessories | Clevis Pin | - | - | 1 | - | - | - | 3 | - |
Double clevis Single-action connection pin | - | - | 2 | - | - | - | 4 | - | |
Single knuckle joint | 17 | 23 | |||||||
U-Shaped Knuckle Joint (Including knuckle pin) | 25 | 21 | |||||||
U-Shaped Knuckle Joint (Including single-action connection pin) | 26 | 22 | |||||||
Rod-end cap (flat type) | 1 | 2 | |||||||
Rod-end cap (round type) | 1 | 2 | |||||||
Pivot bracket (T bracket) | 32 | 50 |
Precautions
Calculation
Example: CJ2KL10-45TZ (44 + 8 = 52 g)
Part Number |
---|
CDJ2KB10-15SRZ-[A,B] |
CDJ2KB10-15SRZ-[T,U,V,W]-[A,B] |
CDJ2KB10-15SZ-[A,B] |
CDJ2KB10-15SZ-[T,U,V,W]-[A,B] |
CDJ2KB10-15TZ-[A,B] |
CDJ2KB10-15TZ-[T,U,V,W]-[A,B] |
CDJ2KB10-30SRZ-[A,B] |
CDJ2KB10-30SRZ-[T,U,V,W]-[A,B] |
CDJ2KB10-30SZ-[A,B] |
CDJ2KB10-30SZ-[T,U,V,W]-[A,B] |
CDJ2KB10-30TZ-[A,B] |
CDJ2KB10-30TZ-[T,U,V,W]-[A,B] |
CDJ2KB10-45SRZ-[A,B] |
CDJ2KB10-45SRZ-[T,U,V,W]-[A,B] |
CDJ2KB10-45SZ-[A,B] |
CDJ2KB10-45SZ-[T,U,V,W]-[A,B] |
CDJ2KB10-45TZ-[A,B] |
CDJ2KB10-45TZ-[T,U,V,W]-[A,B] |
CDJ2KB10-60SRZ-[A,B] |
CDJ2KB10-60SRZ-[T,U,V,W]-[A,B] |
CDJ2KB10-60SZ-[A,B] |
CDJ2KB10-60SZ-[T,U,V,W]-[A,B] |
CDJ2KB10-60TZ-[A,B] |
CDJ2KB10-60TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-15SRZ-[A,B] |
CDJ2KB16-15SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-15SZ-[A,B] |
CDJ2KB16-15SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-15TZ-[A,B] |
CDJ2KB16-15TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-30SRZ-[A,B] |
CDJ2KB16-30SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-30SZ-[A,B] |
CDJ2KB16-30SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-30TZ-[A,B] |
CDJ2KB16-30TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-45SRZ-[A,B] |
CDJ2KB16-45SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-45SZ-[A,B] |
CDJ2KB16-45SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-45TZ-[A,B] |
CDJ2KB16-45TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-60SRZ-[A,B] |
CDJ2KB16-60SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-60SZ-[A,B] |
CDJ2KB16-60SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-60TZ-[A,B] |
CDJ2KB16-60TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-75SRZ-[A,B] |
CDJ2KB16-75SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-75SZ-[A,B] |
CDJ2KB16-75SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-75TZ-[A,B] |
CDJ2KB16-75TZ-[T,U,V,W]-[A,B] |
CDJ2KB16-100SRZ-[A,B] |
CDJ2KB16-100SRZ-[T,U,V,W]-[A,B] |
CDJ2KB16-100SZ-[A,B] |
CDJ2KB16-100SZ-[T,U,V,W]-[A,B] |
CDJ2KB16-100TZ-[A,B] |
CDJ2KB16-100TZ-[T,U,V,W]-[A,B] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cylinder Operation Method | Operating Temperature (°C) | Specifications | Head Cover Port Position | Type of Mount Support |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 15 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 15 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | 21 Day(s) | 10 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | 21 Day(s) | 10 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 30 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 30 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 45 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 10 | 60 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 15 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 30 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 45 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 60 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 75 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | Single Acting (Extruded) | -10~60 | Built-in magnet | Axial direction | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | Single Acting (Extruded) | -10~60 | Built-in magnet | 90° to axis | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type | ||
- | 1 Piece(s) | Quote | 16 | 100 | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | -10~60 | Built-in magnet | - | Basic type |
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | No | Valves | No |
Operating Pressure(MPa) | 0.15::0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy