(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

One-Touch Flex Locator, Knob Type (Taper Pin)

One-Touch Flex Locator, Knob Type (Taper Pin)

Space saving knob type. Main body, shaft: SCM440. Black oxide coating. Taper pin: SCM440. Salt-bath nitriding treatment. Knob: SCS13 (equivalent to SUS304). Pin: SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CP723-0632R-04

 
Part Number
CP723-0632R-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 1,232.40

1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Basic Shape Flanged Introduction Side Cross Section Shape Round Introduction Side Tip Shape Tapered
Introduction Side Shape No Mounting Side Shape Straight Surface Treatment Black Oxide Coating
Heat Treatment No Material Steel Steel type SCM440
Introduction Side Outer Diameter(mm) 16 Tolerance of Introduction Side Outer Diameter g6 Mounted Side Outer Diameter(mm) 32
Applicable Tapered Bushing CP727-0632R Specifications Knob type

Please check the type/dimensions/specifications of the part CP723-0632R-04 in the One-Touch Flex Locator, Knob Type (Taper Pin) series.

Additional Products in this Category

Tech Support