(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CM2 Series

Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25A-CM2 Series

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDM2B20-25Z
25A-CDM2B20-30Z-M9BL
25A-CDM2B20-40Z-M9N
25A-CDM2B20-40Z-M9NW
25A-CDM2B20-50Z
25A-CDM2B20-50Z-M9BWL
25A-CDM2B20-75Z
25A-CDM2B20-100Z
25A-CDM2B20-100Z-M9B
25A-CDM2B20-100Z-M9BL
25A-CDM2B20-100Z-M9BLS
25A-CDM2B20-100Z-M9BZ
25A-CDM2B20-120Z
25A-CDM2B20-120Z-M9B
25A-CDM2B20-120Z-M9BWL
25A-CDM2B20-125Z
25A-CDM2B20-125Z-M9B
25A-CDM2B20-125Z-M9N
25A-CDM2B20-130Z
25A-CDM2B20-150Z
25A-CDM2B20-150Z-M9NL
25A-CDM2B20-155Z
25A-CDM2B20-160Z-M9BW
25A-CDM2B20-200Z
25A-CDM2B20-200Z-M9B
25A-CDM2B20-220Z
25A-CDM2B20-225Z-M9B
25A-CDM2B20-250Z-M9B
25A-CDM2B20-250Z-M9BL
25A-CDM2B20-250Z-M9BW
25A-CDM2B20-250Z-M9N
25A-CDM2B20-300Z
25A-CDM2B20-300Z-M9BWSDPC
25A-CDM2B20-300Z-M9NL
25A-CDM2B25-20Z
25A-CDM2B25-25Z
25A-CDM2B25-30Z-M9B
25A-CDM2B25-40Z
25A-CDM2B25-50Z
25A-CDM2B25-50Z-M9BW
25A-CDM2B25-75Z
25A-CDM2B25-75Z-M9B
25A-CDM2B25-75Z-M9BW
25A-CDM2B25-75Z-M9BWL
25A-CDM2B25-125Z
25A-CDM2B25-125Z-M9BL
25A-CDM2B25-125Z-M9NL
25A-CDM2B25-150Z
25A-CDM2B25-150Z-M9NL
25A-CDM2B25-175Z
25A-CDM2B25-200Z
25A-CDM2B25-200Z-A90L
25A-CDM2B25-200Z-M9N
25A-CDM2B25-220Z
25A-CDM2B25-275Z-M9BL
25A-CDM2B25-300Z
25A-CDM2B25-300Z-M9BL
25A-CDM2B32-10Z
25A-CDM2B32-25Z
25A-CDM2B32-50Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Connector type

-

1 Piece(s) Quote 2025-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2030-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote 20--Built-in magnetM9N0.52Basic type-

-

1 Piece(s) Quote 20--Built-in magnetM9NW0.52Basic type-

-

1 Piece(s) Quote 2050-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2050-Built-in magnetM9BW32Basic type-

-

1 Piece(s) Quote 2075-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20100-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20100-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20100-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote 20100-Built-in magnetM9B31Basic type-

-

1 Piece(s) Quote 20100-Built-in magnetM9B52Basic type-

-

1 Piece(s) Quote 20120-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20120-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20120-Built-in magnetM9BW32Basic type-

-

1 Piece(s) Quote 20125-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20125-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20125-Built-in magnetM9N0.52Basic type-

-

1 Piece(s) Quote 20130-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20150-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20150-Built-in magnetM9N32Basic type-

-

1 Piece(s) Quote 20155-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20160-Built-in magnetM9BW0.52Basic type-

-

1 Piece(s) Quote 20200-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20200-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20220-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20225-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20250-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 20250-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote 20250-Built-in magnetM9BW0.52Basic type-

-

1 Piece(s) Quote 20250-Built-in magnetM9N0.52Basic type-

-

1 Piece(s) Quote 20300-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 20300-Built-in magnetM9BW0.52Basic typeM12-4 pin plug connector

-

1 Piece(s) Quote 20300-Built-in magnetM9N32Basic type-

-

1 Piece(s) Quote 2520-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2525-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2530-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 25--10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2550-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2550-Built-in magnetM9BW0.52Basic type-

-

1 Piece(s) Quote 2575-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 2575-Built-in magnetM9B0.52Basic type-

-

1 Piece(s) Quote 2575-Built-in magnetM9BW0.52Basic type-

-

1 Piece(s) Quote 2575-Built-in magnetM9BW32Basic type-

-

1 Piece(s) Quote 25125-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25125-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote 25125-Built-in magnetM9N32Basic type-

-

1 Piece(s) Quote 25150-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25150-Built-in magnetM9N32Basic type-

-

1 Piece(s) Quote 25175-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25200-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25200-Built-in magnetA9032Basic type-

-

1 Piece(s) Quote 25200-Built-in magnetM9N0.52Basic type-

-

1 Piece(s) Quote 25220-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25275-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote 25300-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote 25300-Built-in magnetM9B32Basic type-

-

1 Piece(s) Quote -10-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote -25-10~70Built-in magnetWithout auto switch--Basic type-

-

1 Piece(s) Quote -50-10~70Built-in magnetWithout auto switch--Basic type-

Loading...

 

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 1

Additional Products in this Category

Tech Support