(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

5-Port Solenoid Valve, Plug-in Type, Clean, 10-SQ2000, Manifold

5-Port Solenoid Valve, Plug-in Type, Clean, 10-SQ2000, Manifold

[10-series clean series]
・ It is suitable for clean environment.
・ It prevents dust generation in cleanrooms.

(i)Caution

  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-SS5Q23-01FD0-D
10-SS5Q23-01JD0-DB
10-SS5Q23-01PD0-DB
10-SS5Q23-01SDV-D
10-SS5Q23-01SDV-DB
10-SS5Q23-01SDV-DBN
10-SS5Q23-02FD2-D
10-SS5Q23-02FD3-D
10-SS5Q23-02JD0-D
10-SS5Q23-02PDC-D
10-SS5Q23-02SDQ-D
10-SS5Q23-02SDQ-DBKN
10-SS5Q23-02SDV-D
10-SS5Q23-02SDV-DN
10-SS5Q23-02SDV-E
10-SS5Q23-03FD0-D
10-SS5Q23-03FD2-D
10-SS5Q23-03SDQ-DBKN
10-SS5Q23-03SDQ-DN
10-SS5Q23-03SDV-D
10-SS5Q23-03SDV-DB
10-SS5Q23-03SDV-DBN
10-SS5Q23-03SDV-EN
10-SS5Q23-04FD0-E
10-SS5Q23-04FD2-D
10-SS5Q23-04SDQ-D
10-SS5Q23-04SDQ-DBKN
10-SS5Q23-04SDV-D
10-SS5Q23-04SDV-DB
10-SS5Q23-04SDV-DBN
10-SS5Q23-04SDV-DN
10-SS5Q23-04SDV-EN
10-SS5Q23-05FD1-DR
10-SS5Q23-05FD2-D
10-SS5Q23-05FD3-DBN
10-SS5Q23-05PD1-D
10-SS5Q23-05SDR1-D
10-SS5Q23-05SDR1-DK
10-SS5Q23-05SDV-D
10-SS5Q23-05SDV-DB
10-SS5Q23-05SDV-DBN
10-SS5Q23-05SDV-DN
10-SS5Q23-05SDV-E
10-SS5Q23-05SDV-EN
10-SS5Q23-06FD1-D
10-SS5Q23-06FD1-DR
10-SS5Q23-06FD3-DB
10-SS5Q23-06FD3-DBN
10-SS5Q23-06JD0-D
10-SS5Q23-06PDC-D
10-SS5Q23-06SDQ-D
10-SS5Q23-06SDQ-E
10-SS5Q23-06SDV-D
10-SS5Q23-06SDV-DB
10-SS5Q23-06SDV-DK
10-SS5Q23-06SDV-DN
10-SS5Q23-06SDV-E
10-SS5Q23-06SDV-EK
10-SS5Q23-07FD1-D
10-SS5Q23-07FD2-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Connector Mounting Method Number of Stations Specifications Option Type of wiring Lead wire length
(m)

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type1-N/A-None

-

1 Piece(s) Quote Compatible with PC wiring system-DIN rail mounting type1-With back pressure check valveRibbon cable (20P)-

-

1 Piece(s) Quote N/A-DIN rail mounting type1-With back pressure check valveRibbon cable (26P) kitNone

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type1-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type1-With back pressure check valve--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type1-With back pressure check valve, with name plate (Side ported only)--

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type2-N/A-3

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type2-N/A-5

-

1 Piece(s) Quote Compatible with PC wiring system-DIN rail mounting type2-N/ARibbon cable (20P)-

-

1 Piece(s) Quote N/A-DIN rail mounting type2-N/ARibbon cable (20P) kitNone

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type2-N/A--

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type2-With back pressure check valve, with name plate (Side ported only)Special wiring specifications (Except double wiring)-

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type2-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type2-With name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type2-N/A--

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type3-N/A-None

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type3-N/A-3

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type3-With back pressure check valve, with name plate (Side ported only)Special wiring specifications (Except double wiring)-

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type3-With name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type3-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type3-With back pressure check valve--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type3-With back pressure check valve, with name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type3-With name plate (Side ported only)--

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDirect mounting type4-N/A-None

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type4-N/A-3

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type4-N/A--

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type4-With back pressure check valve, with name plate (Side ported only)Special wiring specifications (Except double wiring)-

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type4-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type4-With back pressure check valve--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type4-With back pressure check valve, with name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type4-With name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type4-With name plate (Side ported only)--

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type5External Pilot SpecificationsN/A-1.5

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type5-N/A-3

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type5-N/A-5

-

1 Piece(s) Quote N/A-DIN rail mounting type5-N/ARibbon cable (26P) kit1.5

-

1 Piece(s) Quote It is compatible with CompoBus/S (16 points)-DIN rail mounting type5-N/A--

-

1 Piece(s) Quote It is compatible with CompoBus/S (16 points)-DIN rail mounting type5-N/ASpecial wiring specifications (Except double wiring)-

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type5-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type5-With back pressure check valve--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type5-With back pressure check valve, with name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type5-With name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type5-N/A--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type5-With name plate (Side ported only)--

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type6-N/A-1.5

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type6External Pilot SpecificationsN/A-1.5

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type6-With back pressure check valve-5

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type6-N/A-5

-

1 Piece(s) Quote Compatible with PC wiring system-DIN rail mounting type6-N/ARibbon cable (20P)-

-

1 Piece(s) Quote N/A-DIN rail mounting type6-N/ARibbon cable (20P) kitNone

-

1 Piece(s) Quote DeviceNet Compatible-DIN rail mounting type6-N/A--

-

1 Piece(s) Quote DeviceNet Compatible-Direct mounting type6-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type6-N/A--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type6-With back pressure check valve--

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type6-N/ASpecial wiring specifications (Except double wiring)-

-

1 Piece(s) Quote CC-Link Compatible-DIN rail mounting type6-With name plate (Side ported only)--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type6-N/A--

-

1 Piece(s) Quote CC-Link Compatible-Direct mounting type6-N/ASpecial wiring specifications (Except double wiring)-

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type7-N/A-1.5

-

1 Piece(s) Quote N/AD-sub connector (25P) kitDIN rail mounting type7-N/A-3

Loading...

Basic Information

Type Base For Manifold Compatible Models 5-port solenoid valve, plug-in type, 10-SQ2000 Series

Additional Products in this Category

Tech Support