(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

5-Port Solenoid Valve, Pilot Type, VZS2000, Manifold

5-Port Solenoid Valve, Pilot Type, VZS2000, Manifold

5-port solenoid valve, pilot type, plug-in / non plug-in base, VZS2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5ZS2-51-021-01
VV5ZS2-51-021-01F
VV5ZS2-51-021-01N
VV5ZS2-51-021-01T
VV5ZS2-51-021-C4
VV5ZS2-51-021-C6
VV5ZS2-51-031-01
VV5ZS2-51-031-01F
VV5ZS2-51-031-C4
VV5ZS2-51-041-01
VV5ZS2-51-041-01F
VV5ZS2-51-041-01N
VV5ZS2-51-041-C4
VV5ZS2-51-041-C6
VV5ZS2-51-051-01F
VV5ZS2-51-051-C4
VV5ZS2-51-051-C6
VV5ZS2-51-061-01
VV5ZS2-51-061-01F
VV5ZS2-51-061-C4
VV5ZS2-51-061-C6
VV5ZS2-51-071-01
VV5ZS2-51-071-01F
VV5ZS2-51-071-C4
VV5ZS2-51-071-C6
VV5ZS2-51-081-01
VV5ZS2-51-081-C4
VV5ZS2-51-091-C4
VV5ZS2-51-091-C6
VV5ZS2-51-101-01F
VV5ZS2-51-101-C4
VV5ZS2-51-101-C6
VV5ZS2-51-111-01
VV5ZS2-51-111-C4
VV5ZS2-51-111-C6
VV5ZS2-51-121-01
VV5ZS2-51-121-C4
VV5ZS2-51-121-C6
VV5ZS2-51-131-01
VV5ZS2-51-131-C4
VV5ZS2-51-131-C6
VV5ZS2-51-141-01
VV5ZS2-51-141-C6
VV5ZS2-51-151-01
VV5ZS2-51-161-C4
VV5ZS2-51-161-C6
VV5ZS2-51-171-01
VV5ZS2-51-181-01
VV5ZS2-51-201-01
VV5ZS2-51-201-C4
VV5ZS2-51-201-C6
VV5ZS2-51-221-C6
VV5ZS2-51-231-01
VV5ZS2-51-241-01
VV5ZS2-51FB-091-01
VV5ZS2-51FB-091-C4
VV5ZS2-51FB-091-C6
VV5ZS2-51FB-101-01
VV5ZS2-51FB-101-C4
VV5ZS2-51FB-101-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard Connector mounting direction

MYR 310.77

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base2Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base2Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base2Rc1/8NPT-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base2Rc1/8NPTF-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base2With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base2With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 392.88

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base3Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base3Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base3With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

MYR 474.98

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base4Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base4Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base4Rc1/8NPT-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base4With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

MYR 662.60

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base4With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base5Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base5With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base5With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 639.22

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base6Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base6Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base6With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base6With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 721.32

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base7Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base7Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base7With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base7With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 803.42

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base8Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base8With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base9With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base9With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base10Rc1/8G-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base10With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base10With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 1,049.73

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base11Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base11With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base11With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 1,131.85

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base12Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base12With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base12With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base13Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base13With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base13With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 1,296.05

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base14Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base14With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 1,378.17

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base15Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base16With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base16With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 1,542.38

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base17Rc1/8Rc-

MYR 1,624.48

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base18Rc1/8Rc-

MYR 1,789.15

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base20Rc1/8Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base20With built-in quick-connect fitting applicable tube outer diameter ø4Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base20With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

-

1 Piece(s) Quote Non plug-in base type: stacking type manifold base22With built-in quick-connect fitting applicable tube outer diameter ø6Rc-

MYR 2,035.45

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base23Rc1/8Rc-

MYR 2,117.57

1 Piece(s) 21 Day(s) Non plug-in base type: stacking type manifold base24Rc1/8Rc-

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector9Rc1/8RcBoth sides

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector9With built-in quick-connect fitting applicable tube outer diameter ø4RcBoth sides

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector9With built-in quick-connect fitting applicable tube outer diameter ø6RcBoth sides

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector10Rc1/8RcBoth sides

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector10With built-in quick-connect fitting applicable tube outer diameter ø4RcBoth sides

-

1 Piece(s) Quote Plug-in base type: with stacking type manifold base / D-sub connector10With built-in quick-connect fitting applicable tube outer diameter ø6RcBoth sides

Loading...

Basic Information

Type Base For Manifold

Additional Products in this Category

Tech Support