(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

5-Port Solenoid Valve, Pilot Type, VFR4000, Manifold, Control Unit

5-Port Solenoid Valve, Pilot Type, VFR4000, Manifold, Control Unit

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFR4000 Series, manifold with control unit.
[Features]
・ Control unit (filter, pressure reducing valve, pressure switch, air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments
・ Piping processes are eliminated

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VV5FR4-01CD-051-04T-E5
VV5FR4-01FD-061-03-AP1
VV5FR4-01T-021-03-AP5
VV5FR4-01T-021-03-MP1
VV5FR4-01T-021-04-MP1
VV5FR4-01T-041-04-MP5
VV5FR4-01T-051-03-F-Q
VV5FR4-01T-051-04-AP5
VV5FR4-01T-061-04-F-Q
VV5FR4-01T-061-04-MP1
VV5FR4-01T-081-03-AP1
VV5FR4-10-021-03-E5-Q
VV5FR4-10-021-04-MP5
VV5FR4-10-031-03-E5
VV5FR4-10-031-03-E5-Q
VV5FR4-10-041-04-F-Q
VV5FR4-40-051-03-AP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Rated voltage Thread standard CE compliant Control unit indicator symbol Connector mounting direction

-

1 Piece(s) Quote Plug-in type: with multi-connector51/2(P, EA, EB)/1/2(A, B)DC24VNPTFNot compatibleED side mounting

-

1 Piece(s) Quote Plug-in type: with D-sub connector61/2(P, EA, EB)/3/8(A, B)AC100VRcNot compatibleAPD side mounting

-

1 Piece(s) Quote Plug-in type: With terminal block21/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleAPNone

-

1 Piece(s) Quote Plug-in type: With terminal block21/2(P, EA, EB)/3/8(A, B)AC100VRcNot compatibleMPNone

-

1 Piece(s) Quote Plug-in type: With terminal block21/2(P, EA, EB)/1/2(A, B)AC100VRcNot compatibleMPNone

-

1 Piece(s) Quote Plug-in type: With terminal block41/2(P, EA, EB)/1/2(A, B)DC24VRcNot compatibleMPNone

-

1 Piece(s) Quote Plug-in type: With terminal block51/2(P, EA, EB)/3/8(A, B)NoneRcCE-compliant productFNone

-

1 Piece(s) Quote Plug-in type: With terminal block51/2(P, EA, EB)/1/2(A, B)DC24VRcNot compatibleAPNone

-

1 Piece(s) Quote Plug-in type: With terminal block61/2(P, EA, EB)/1/2(A, B)NoneRcCE-compliant productFNone

-

1 Piece(s) Quote Plug-in type: With terminal block61/2(P, EA, EB)/1/2(A, B)AC100VRcNot compatibleMPNone

-

1 Piece(s) Quote Plug-in type: With terminal block81/2(P, EA, EB)/3/8(A, B)AC100VRcNot compatibleAPNone

-

1 Piece(s) Quote Non-plug-in type: Common electrical entry21/2(P, EA, EB)/3/8(A, B)DC24VRcCE-compliant productENone

-

1 Piece(s) Quote Non-plug-in type: Common electrical entry21/2(P, EA, EB)/1/2(A, B)DC24VRcNot compatibleMPNone

-

1 Piece(s) Quote Non-plug-in type: Common electrical entry31/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleENone

-

1 Piece(s) Quote Non-plug-in type: Common electrical entry31/2(P, EA, EB)/3/8(A, B)DC24VRcCE-compliant productENone

-

1 Piece(s) Quote Non-plug-in type: Common electrical entry41/2(P, EA, EB)/1/2(A, B)NoneRcCE-compliant productFNone

-

1 Piece(s) Quote Non-plug-in type: Individual electrical entry51/2(P, EA, EB)/3/8(A, B)AC100VRcNot compatibleAPNone
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Rated voltage Thread standard CE compliant Control unit indicator symbol Connector mounting direction

Loading...

  1. 1

Basic Information

Type Base For Manifold Piping model Side ported Passage Specifications Common (P, EA, EB)

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time