(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

5-Port, Clean, 10-SY3000/5000/7000, Body Ported Individual Wiring Type

5-Port, Clean, 10-SY3000/5000/7000, Body Ported Individual Wiring Type

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10-SS5Y3-20-02
10-SS5Y3-20-03
10-SS5Y3-20-03-00F
10-SS5Y3-20-04
10-SS5Y3-20-05
10-SS5Y3-20-06
10-SS5Y3-20-07
10-SS5Y3-20-08
10-SS5Y3-20-09
10-SS5Y3-20-10
10-SS5Y3-20-11
10-SS5Y3-20-12
10-SS5Y3-20-13
10-SS5Y3-20-14
10-SS5Y3-20-15
10-SS5Y3-20-16
10-SS5Y3-20-17
10-SS5Y3-20-18
10-SS5Y3-20-20
10-SS5Y5-20-02
10-SS5Y5-20-02-00F
10-SS5Y5-20-03
10-SS5Y5-20-04
10-SS5Y5-20-05
10-SS5Y5-20-06
10-SS5Y5-20-07
10-SS5Y5-20-08
10-SS5Y5-20-09
10-SS5Y5-20-10
10-SS5Y5-20-11
10-SS5Y5-20-12
10-SS5Y5-20-13
10-SS5Y5-20-14
10-SS5Y5-20-15
10-SS5Y5-20-16
10-SS5Y5-20-18
10-SS5Y7-20-02
10-SS5Y7-20-03
10-SS5Y7-20-04
10-SS5Y7-20-05
10-SS5Y7-20-06
10-SS5Y7-20-07
10-SS5Y7-20-08
10-SS5Y7-20-09
10-SS5Y7-20-10
10-SS5Y7-20-12
10-SS5Y7-20-14
10-SS5Y7-20-16
10-SS5Y7-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Stations Thread standard Applicable valve

MYR 248.52

1 Piece(s) 21 Day(s) 2Rc10-SY3000

MYR 291.35

1 Piece(s) 21 Day(s) 3Rc10-SY3000

-

1 Piece(s) Quote 3G10-SY3000

MYR 334.62

1 Piece(s) 21 Day(s) 4Rc10-SY3000

MYR 377.43

1 Piece(s) 21 Day(s) 5Rc10-SY3000

MYR 420.70

1 Piece(s) 21 Day(s) 6Rc10-SY3000

MYR 463.50

1 Piece(s) 21 Day(s) 7Rc10-SY3000

-

1 Piece(s) Quote 8Rc10-SY3000

-

1 Piece(s) Quote 9Rc10-SY3000

MYR 592.42

1 Piece(s) 21 Day(s) 10Rc10-SY3000

MYR 635.67

1 Piece(s) 21 Day(s) 11Rc10-SY3000

MYR 678.48

1 Piece(s) 21 Day(s) 12Rc10-SY3000

-

1 Piece(s) Quote 13Rc10-SY3000

-

1 Piece(s) Quote 14Rc10-SY3000

MYR 807.38

1 Piece(s) 21 Day(s) 15Rc10-SY3000

-

1 Piece(s) Quote 16Rc10-SY3000

MYR 893.47

1 Piece(s) 21 Day(s) 17Rc10-SY3000

-

1 Piece(s) Quote 18Rc10-SY3000

MYR 1,022.38

1 Piece(s) 21 Day(s) 20Rc10-SY3000

MYR 273.68

1 Piece(s) 21 Day(s) 2Rc10-SY5000

-

1 Piece(s) Quote 2G10-SY5000

MYR 326.22

1 Piece(s) 21 Day(s) 3Rc10-SY5000

MYR 379.20

1 Piece(s) 21 Day(s) 4Rc10-SY5000

-

1 Piece(s) Quote 5Rc10-SY5000

MYR 484.68

1 Piece(s) 21 Day(s) 6Rc10-SY5000

MYR 537.67

1 Piece(s) 21 Day(s) 7Rc10-SY5000

MYR 590.63

1 Piece(s) 21 Day(s) 8Rc10-SY5000

-

1 Piece(s) Quote 9Rc10-SY5000

MYR 696.13

1 Piece(s) 21 Day(s) 10Rc10-SY5000

-

1 Piece(s) Quote 11Rc10-SY5000

-

1 Piece(s) Quote 12Rc10-SY5000

-

1 Piece(s) Quote 13Rc10-SY5000

MYR 907.13

1 Piece(s) 21 Day(s) 14Rc10-SY5000

MYR 960.12

1 Piece(s) 21 Day(s) 15Rc10-SY5000

MYR 1,012.65

1 Piece(s) 21 Day(s) 16Rc10-SY5000

MYR 1,118.60

1 Piece(s) 21 Day(s) 18Rc10-SY5000

MYR 286.50

1 Piece(s) 21 Day(s) 2Rc10-SY7000

-

1 Piece(s) Quote 3Rc10-SY7000

-

1 Piece(s) Quote 4Rc10-SY7000

-

1 Piece(s) Quote 5Rc10-SY7000

MYR 504.13

1 Piece(s) 21 Day(s) 6Rc10-SY7000

MYR 558.43

1 Piece(s) 21 Day(s) 7Rc10-SY7000

MYR 612.72

1 Piece(s) 21 Day(s) 8Rc10-SY7000

-

1 Piece(s) Quote 9Rc10-SY7000

MYR 721.75

1 Piece(s) 21 Day(s) 10Rc10-SY7000

-

1 Piece(s) Quote 12Rc10-SY7000

-

1 Piece(s) Quote 14Rc10-SY7000

-

1 Piece(s) Quote 16Rc10-SY7000

-

1 Piece(s) Quote 20Rc10-SY7000

Loading...

  1. 1

Basic Information

Type Base For Manifold CE compliant Not compatible

Additional Products in this Category

Tech Support