(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Quick Fittings Smart Type ATSM Series Female Straight【10 Pieces Per Package】

Quick Fittings Smart Type ATSM Series Female Straight

[Features]
・ The quick fittings have excellent operability and durability, but are lightweight and compact while maintaining the functions of the fittings.
・ Lineup as a smart type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ATSM6-01

 
Part Number
ATSM6-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 138.51

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Female Straight Operating Temperature(°C) 0::60
Nominal of Thread M Rc 1/8 No oil specification Standard product

Please check the type/dimensions/specifications of the part ATSM6-01 in the Quick Fittings Smart Type ATSM Series Female Straight series.

Additional Products in this Category

Tech Support