(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mounting Plate, MS6 Series

Part Number

Configured Part Number is shown.

MS6-AEND1

Configured Specifications

Size6Housing materialPA-reinforced
Corrosion resistance class (CRC)2 - Moderate corrosion stressLABS (PWIS) conformityVDMA24364-B1/B2-L
Note on materialsRoHS-compliantWeight(g)11.1
Part Number
MS6-AEND1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 81.35

1 Piece(s) Quote
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Size 6 Housing material PA-reinforced Corrosion resistance class (CRC) 2 - Moderate corrosion stress
LABS (PWIS) conformity VDMA24364-B1/B2-L Note on materials RoHS-compliant Weight(g) 11.1

Please check the type/dimensions/specifications of the part MS6-AEND1 in the Mounting Plate, MS6 Series series.

Additional Products in this Category

Tech Support