(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sensor bracket, DASP Series

Part Number

Configured Part Number is shown.

DASP-M4-160-A

Part Number
DASP-M4-160-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 147.04

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size 160 Housing material Wrought aluminum alloy / Anodized Material of screws High-alloy stainless steel
Corrosion resistance class (CRC) 3 - High corrosion stress Mounting position Any Piston diameter(Ø) 160 - 200
Tightening torque(Nm) 0.6 to 1 Weight(g) 41.5

Please check the type/dimensions/specifications of the part DASP-M4-160-A in the Sensor bracket, DASP Series series.

Additional Products in this Category

Tech Support